??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23220.0150 Bedding Support
HELP_VARIABLE
Company
Halder
Description
EH 23220. - Bedding Supports
Bill of material
23220.0150 Bedding Support
BESTNR
Ref. No.
23220.0150
B3
13.0 mm
L1
150 mm
L2
90 mm
L3
20 mm
L4
- mm
L5
17 mm
L6
74 mm
L7
- mm
B1
50 mm
B2
25 mm
D1
Thread
M 10
H1
24.0 mm
S
supporting way
6 mm
H3
14.0 mm
R
R15 mm
D2
Thread stud diameter
20 mm
BB
Load capacity max.
2.5 kN
E
EH 24400.
24400.0411
G
Weight
1200 g
Embedded user actions